IAdsAnyAccess.ReadAny Method (UInt32, UInt32, Type, .Int32.)
Reads data synchronously from an ADS device and writes it to an object.
          Namespace:  TwinCAT.Ads
Assembly:  TwinCAT.Ads (in TwinCAT.Ads.dll)
Version: 4.3.0.0
Syntax
C#
Object ReadAny(
uint indexGroup,
uint indexOffset,
Type type,
int[] args
)
VB
Function ReadAny (
indexGroup As UInteger,
indexOffset As UInteger,
type As Type,
args As Integer()
) As Object
Parameters
| 
                   indexGroup  | 
                   Type: System.UInt32  | 
| 
                   indexOffset  | 
                   Type: System.UInt32  | 
| 
                   type  | 
                   Type: System.Type  | 
| 
                   args  | 
                   Type: .System.Int32.  | 
Return Value
Type: Object
The object the read data is written to.
Remarks
If the Type of the object to be read is a string type, the first element of the parameter args specifies the number of characters of the string. If the Type of the object to be read is an array type, the number of elements for each dimension has to be specified in the parameter args. At the moment only 1 dimensional Arrays are supported.