AdsErrorCode Enumeration
Describes the ADS error that occured.
Namespace: TwinCAT.Ads
Assembly: TwinCAT.Ads (in TwinCAT.Ads.dll)
Version: 4.3.0.0
Syntax
C#
public enum AdsErrorCode
VB
Public Enumeration AdsErrorCode
Members
|
|
Member name |
Value |
Description |
|---|---|---|---|
|
NoError |
0 |
No Error. Error code: 0(0x000). | |
|
InternalError |
1 |
Internal Error. Error code: 1(0x001). | |
|
NoRTime |
2 |
No Rtime. Error code: 2(0x002). | |
|
LockedMemoryError |
3 |
Allocation locked memory error. Error code: 3(0x003). | |
|
MailBoxError |
4 |
Insert mailbox error. Error code: 4(0x004). | |
|
WrongHMsg |
5 |
Wrong receive HMSG. Error code: 5(0x005). | |
|
TargetPortNotFound |
6 |
Target port not found. Error code: 6(0x006). | |
|
TargetMachineNotFound |
7 |
Target machine not found. Error code: 7(0x007). | |
|
UnknownCommandID |
8 |
Unknown command ID. Error code: 8(0x008). | |
|
BadTaskID |
9 |
Bad task ID. Error code: 9(0x009). | |
|
NoIO |
10 |
No IO. Error code: 10(0x00A). | |
|
UnknwonAmsCommand |
11 |
Unknown AMS command. Error code: 11(0x00B). | |
|
Win32Error |
12 |
Win 32 error. Error code: 12(0x00C). | |
|
PortNotConnected |
13 |
Port is not connected. Error code: 13(0x00D). | |
|
InvalidAmsLength |
14 |
Invalid AMS length. Error code: 14(0x00E). | |
|
InvalidAmsNetID |
15 |
Invalid AMS Net ID. Error code: 15(0x00F). | |
|
LowInstallLevel |
16 |
Low Installation level. Error code: 16(0x010). | |
|
NoDebug |
17 |
No debug available. Error code: 17(0x011). | |
|
PortDisabled |
18 |
Port disabled. Error code: 18(0x012). | |
|
PortConnected |
19 |
Port is already connected. Error code: 19(0x013). | |
|
AmsSyncWin32Error |
20 |
AMS Sync Win32 error. Error code: 20(0x014). | |
|
SyncTimeOut |
21 |
AMS Sync timeout. Error code: 21(0x015). | |
|
AmsSyncAmsError |
22 |
AMS Sync AMS error Error code: 22(0x016). | |
|
AmsSyncNoIndexMap |
23 |
AMS Sync no index map. Error code: 23(0x017). | |
|
InvalidAmsPort |
24 |
Invalid AMS port. Error code: 24(0x018). | |
|
NoMemory |
25 |
No memory. Error code: 25(0x019). | |
|
TCPSendError |
26 |
TCP send error. Error code: 26(0x01A). | |
|
HostUnreachable |
27 |
Host unreachable. Error code: 27(0x1B). | |
|
AmsInvalidFragment |
28 |
Invalid AMS fragment. Error code: 28(0x1C). | |
|
NoLockedMemory |
1280 |
Router: no locked memory. Error code: 1280(0x500). | |
|
ResizeMemory |
1281 |
Router: The size of the router memory could not be changed. Error code: 1281(0x501). | |
|
MailboxFull |
1282 |
Router: mailbox full. Error code: 1282(0x502). | |
|
DebugBoxFull |
1283 |
Router: The mailbox has reached the maximum number of possible messages. Error code: 1283(0x503). | |
|
UnknownPortType |
1284 |
Router: Unknown Port Type Error code: 1284(0x504). | |
|
RouterNotInitialized |
1285 |
Router: Router is not initialized. Error code: 1285(0x505). | |
|
PortAlreadyInUse |
1286 |
Router: The desired port number is already assigned. Error code: 1286(0x506). | |
|
PortNotRegistered |
1287 |
Router: Port not registered. Error code: 1287(0x507). | |
|
NoMoreQueues |
1288 |
Router: The maximum number of Ports reached. Error code: 1288(0x508). | |
|
InvalidPort |
1289 |
Router: The port is invalid. Error code: 1289(0x509). | |
|
RouterNotActive |
1290 |
Router: TwinCAT Router not active. Error code: 1290(0x50A). | |
|
DeviceError |
1792 |
error class <device error"> Error code: 1792(0x700). | |
|
DeviceServiceNotSupported |
1793 |
Service is not supported by server. Error code: 1793(0x701). | |
|
DeviceInvalidGroup |
1794 |
Invalid index group. Error code: 1794(0x702). | |
|
DeviceInvalidOffset |
1795 |
Invalid index offset. Error code: 1795(0x703). | |
|
DeviceInvalidAccess |
1796 |
Reading/writing not permitted. Error code: 1796(0x704). | |
|
DeviceInvalidSize |
1797 |
Parameter size not correct. Error code: 1797(0x705). | |
|
DeviceInvalidData |
1798 |
Invalid parameter value(s). Error code: 1798(0x706). | |
|
DeviceNotReady |
1799 |
Device is not in a ready state. Error code: 1799(0x707). | |
|
DeviceBusy |
1800 |
Device is busy. Error code: 1800(0x708). | |
|
DeviceInvalidContext |
1801 |
Invalid context (must be in Windows). Error code: 1801(0x709). | |
|
DeviceNoMemory |
1802 |
Out of memory. Error code: 1802(0x70a). | |
|
DeviceInvalidParam |
1803 |
Invalid parameter value(s). Error code: 1803(0x70b). | |
|
DeviceNotFound |
1804 |
Not found(files, ...). Error code: 1804(0x70c). | |
|
DeviceSyntaxError |
1805 |
Syntax error in command or file. Error code: 1805(0x70d). | |
|
DeviceIncompatible |
1806 |
Objects do not match. Error code: 1806(0x70e). | |
|
DeviceExists |
1807 |
Object already exists. Error code: 1807(0x70f). | |
|
DeviceSymbolNotFound |
1808 |
Symbol not found. Error code: 1808(0x7010). | |
|
DeviceSymbolVersionInvalid |
1809 |
Symbol version is invalid. Error code: 1809(0x711). | |
|
DeviceInvalidState |
1810 |
Server is not i a valid state. Error code: 1810(0x712). | |
|
DeviceTransModeNotSupported |
1811 |
ADS transmode is not supported. Error code: 1811(0x713). | |
|
DeviceNotifyHandleInvalid |
1812 |
Notification handle is invalid. Error code: 1812(0x714). | |
|
DeviceClientUnknown |
1813 |
Notification vlient not registered. Error code: 1813(0x715). | |
|
DeviceNoMoreHandles |
1814 |
No more notification handles. Error code: 1814(0x716). | |
|
DeviceInvalidWatchsize |
1815 |
Size for watch to big. Error code: 1815(0x717). | |
|
DeviceNotInitialized |
1816 |
Device is not initialized. Errocr code: 1818(0x718). | |
|
DeviceTimeOut |
1817 |
Devicee has a timeout. Error code: 1817(0x719). | |
|
DeviceNoInterface |
1818 |
Query interface has failed. Error code: 1818(0x71A). | |
|
DeviceInvalidInterface |
1819 |
Wrong interface required. Error code: 1819(0x71B). | |
|
DeviceInvalidCLSID |
1820 |
Class ID is invalid. Error code: 1820(0x71C). | |
|
DeviceInvalidObjectID |
1821 |
Object ID is invalid. Error code: 1821(0x71D). | |
|
DeviceRequestIsPending |
1822 |
Device: Request is Pending. Error code: 1822(0x71E). | |
|
DeviceRequestIsAborted |
1823 |
Device: Request is Aborted. Error code: 1823(0x71F). | |
|
DeviceSignalWarning |
1824 |
Device: Signal warning. Error code: 1824(0x720). | |
|
DeviceInvalidArrayIndex |
1825 |
Device: Invalid Array Index (ADSERR_DEVICE_INVALIDARRAYIDX) Error code: 1825(0x721). | |
|
DeviceSymbolNotActive |
1826 |
Device: Symbol not Active Error code: 1826(0x722). | |
|
DeviceAccessDenied |
1827 |
Device: Access denied. Error code: 1827(0x723). | |
|
DeviceLicenseNotFound |
1828 |
Device: license not found Error code: 1828(0x724). | |
|
DeviceLicenseExpired |
1829 |
Device: license expired Error code: 1829(0x725). | |
|
DeviceLicenseExceeded |
1830 |
Device: license exceeded Error code: 1830(0x726). | |
|
DeviceLicenseInvalid |
1831 |
Device: license invalid Error code: 1831(0x727). | |
|
DeviceLicenseSystemId |
1832 |
Device: license invalid system id Error code: 1832(0x728). | |
|
DeviceLicenseNoTimeLimit |
1833 |
Device: license not time limited Error code: 1833(0x729). | |
|
DeviceLicenseFutureIssue |
1834 |
Device: license issue time in the future Error code: 1834(0x72A). | |
|
DeviceLicenseTimeToLong |
1835 |
Device: license time period to long Error code: 1835(0x72B). | |
|
DeviceException |
1836 |
Device: Exception in device specific code Error code: 1836(0x72C). | |
|
DeviceLicenseDuplicated |
1837 |
Device: license file read twice Error code: 1837(0x72D). | |
|
DeviceSignatureInvalid |
1838 |
Device: invalid signature Error code: 1838(0x72E). | |
|
DeviceCertificateInvalid |
1839 |
Device: public key certificate Error code: 1839(0x72F). | |
|
DeviceLicenseOemNotFound |
1840 |
Device: public key of OEM unknown Error code: 1840(0x730). | |
|
DeviceLicenseRestricted |
1841 |
Device: license not valid for this system id type Error code: 1841(0x731). | |
|
DeviceLicenseDemoDenied |
1842 |
Device: trial license denied Error code: 1842(0x732). | |
|
DeviceInvalidFncId |
1843 |
Device: function id is invalid Error code: 1843(0x733). | |
|
DeviceOutOfRange |
1844 |
Device: a parameter, an index, an iterator, ... is out of range Error code: 1844(0x734). | |
|
DeviceInvalidAlignment |
1845 |
Device: invalid alignment Error code: 1845(0x735). | |
|
DeviceLicensePlatform |
1846 |
Device: license invalid platform level Error code: 1846(0x736). | |
|
ClientError |
1856 |
Error class <client error> Error code: 1856(0x740). | |
|
ClientInvalidParameter |
1857 |
Parameter at service is invalid. Error code: 1857(0x741). | |
|
ClientListEmpty |
1858 |
Polling list is empty. Error code: 1858(0x742). | |
|
ClientVariableInUse |
1859 |
Variable connection is already in use. Error code: 1859(0x743). | |
|
ClientDuplicateInvokeID |
1860 |
Invoke ID already in use. Error code: 1860(0x744). | |
|
ClientSyncTimeOut |
1861 |
Timeout has elapsed. Error code: 1861(x745). | |
|
ClientW32OR |
1862 |
Error in win32 subsystem. Error code: 1862(0x746). | |
|
ClientTimeoutInvalid |
1863 |
Timeout value is invalid. Error code: 1863(0x747). | |
|
ClientPortNotOpen |
1864 |
ADS port is not opened. Error code: 1864(0x748). | |
|
ClientNoAmsAddr |
1865 |
No AMS Address. Error code: 1865(0x749). | |
|
ClientSyncInternal |
1872 |
An internal in ADS sync has occurred. Error code: 1872(0x750). | |
|
ClientAddHash |
1873 |
Hash table overflow. Error code: 1873(0x751). | |
|
ClientRemoveHash |
1874 |
There are no more symbols in the hash table. Error code: 1874(0x752). | |
|
ClientNoMoreSymbols |
1875 |
There are no more symbols in cache. Error code: 1875(0x753). | |
|
ClientSyncResInvalid |
1876 |
An invalid response has been received. Error code: 1876(0x754). | |
|
ClientSyncPortLocked |
1877 |
Sync port is locked. Error code: 1877(0x755). | |
|
ClientQueueFull |
32768 |
Client queue is full | |
|
WSA_ConnRefused |
10061 |
Windows sockets connection refused (0x274d, 10061) |