AdsConnection.WriteAny Method

Overload List

 

Name

Description

WriteAny(Int32, Object)

Writes an object synchronously to an ADS device.

WriteAny(Int32, Object, .Int32.)

Writes an object synchronously to an ADS device. If the Type of the object to be written is a string type, the first element of parameter args specifies the number of characters of the string.

WriteAny(UInt32, UInt32, Object)

Writes an object synchronously to an ADS device.

WriteAny(UInt32, UInt32, Object, .Int32.)

Writes an object synchronously to an ADS device. If the Type of the object to be written is a string type, the first element of parameter args specifies the number of characters of the string.

WriteAny(UInt32, UInt32, Object, .Int32., Int32)

Writes an object synchronously to an ADS device. If the Type of the object to be written is a string type, the first element of parameter args specifies the number of characters of the string.

Reference

AdsConnection Class

TwinCAT.Ads Namespace