AdsBinaryReader Methods

The AdsBinaryReader type exposes the following members.

Methods

 

Name

Description

Close

Closes the current reader and the underlying stream. (Inherited from BinaryReader.)

Dispose.

Releases all resources used by the current instance of the BinaryReader class. (Inherited from BinaryReader.)

Dispose(Boolean)

Releases the unmanaged resources used by the BinaryReader class and optionally releases the managed resources. (Inherited from BinaryReader.)

Equals

Determines whether the specified object is equal to the current object. (Inherited from Object.)

FillBuffer

Fills the internal buffer with the specified number of bytes read from the stream. (Inherited from BinaryReader.)

Finalize

Allows an object to try to free resources and perform other cleanup operations before it is reclaimed by garbage collection. (Inherited from Object.)

GetHashCode

Serves as the default hash function. (Inherited from Object.)

GetType

Gets the Type of the current instance. (Inherited from Object.)

MemberwiseClone

Creates a shallow copy of the current Object. (Inherited from Object.)

PeekChar

Returns the next available character and does not advance the byte or character position. (Inherited from BinaryReader.)

Read.

Reads characters from the underlying stream and advances the current position of the stream in accordance with the Encoding used and the specific character being read from the stream. (Inherited from BinaryReader.)

Read(.Char., Int32, Int32)

Reads the specified number of characters from the stream, starting from a specified point in the character array. (Inherited from BinaryReader.)

Read(.Byte., Int32, Int32)

Reads the specified number of bytes from the stream, starting from a specified point in the byte array. (Inherited from BinaryReader.)

Read7BitEncodedInt

Reads in a 32-bit integer in compressed format. (Inherited from BinaryReader.)

ReadBoolean

Reads a Boolean value from the current stream and advances the current position of the stream by one byte. (Inherited from BinaryReader.)

ReadByte

Reads the next byte from the current stream and advances the current position of the stream by one byte. (Inherited from BinaryReader.)

ReadBytes

Reads the specified number of bytes from the current stream into a byte array and advances the current position by that number of bytes. (Inherited from BinaryReader.)

ReadChar

Reads the next character from the current stream and advances the current position of the stream in accordance with the Encoding used and the specific character being read from the stream. (Inherited from BinaryReader.)

ReadChars

Reads the specified number of characters from the current stream, returns the data in a character array, and advances the current position in accordance with the Encoding used and the specific character being read from the stream. (Inherited from BinaryReader.)

ReadDecimal

Reads a decimal value from the current stream and advances the current position of the stream by sixteen bytes. (Inherited from BinaryReader.)

ReadDouble

Reads an 8-byte floating point value from the current stream and advances the current position of the stream by eight bytes. (Inherited from BinaryReader.)

ReadGuid

Reads a Guid from the current stream.

ReadInt16

Reads a 2-byte signed integer from the current stream and advances the current position of the stream by two bytes. (Inherited from BinaryReader.)

ReadInt32

Reads a 4-byte signed integer from the current stream and advances the current position of the stream by four bytes. (Inherited from BinaryReader.)

ReadInt64

Reads an 8-byte signed integer from the current stream and advances the current position of the stream by eight bytes. (Inherited from BinaryReader.)

ReadPlcAnsiString

Reads a PLC string from the current stream (Encoding.Default, ANSI Encoding)

ReadPlcDATE

Reads a PLC Date type from the current stream.

ReadPlcTIME

Reads a PLC 'TIME' data type from the current stream.

ReadPlcUnicodeString

Reads a PLC string from the current stream (Encoding.Unicode, Unicode Encoding)

ReadSByte

Reads a signed byte from this stream and advances the current position of the stream by one byte. (Inherited from BinaryReader.)

ReadSingle

Reads a 4-byte floating point value from the current stream and advances the current position of the stream by four bytes. (Inherited from BinaryReader.)

ReadString

Reads a string from the current stream. The string is prefixed with the length, encoded as an integer seven bits at a time. (Inherited from BinaryReader.)

ReadUInt16

Reads a 2-byte unsigned integer from the current stream using little-endian encoding and advances the position of the stream by two bytes. (Inherited from BinaryReader.)

ReadUInt32

Reads a 4-byte unsigned integer from the current stream and advances the position of the stream by four bytes. (Inherited from BinaryReader.)

ReadUInt64

Reads an 8-byte unsigned integer from the current stream and advances the position of the stream by eight bytes. (Inherited from BinaryReader.)

ToString

Returns a string that represents the current object. (Inherited from Object.)

Reference

AdsBinaryReader Class

TwinCAT.Ads Namespace