SetValuesRP

SetValuesRP 1:

Set the components of this position in polar coordinates.

Syntax

Definition:

METHOD SetValuesRP
VAR_INPUT
    radius : LREAL;
    phi    : LREAL;
END_VAR

SetValuesRP 2: Inputs

Name

Type

Description

radius

LREAL

Distance from the origin.

phi

LREAL

Polar angle of this position in degrees [°].

Beispiel: PositionXY.SetValuesRP

PLC Deklaration

VAR
   position  : PositionXY;
   r : LREAL := 1;
   p : LREAL := 15;
END_VAR

PLC Implementierung

position.x := 0;
position.y := 0;
position.SetValuesRP(r, p);

Erwartetes Ergebnis

position.x = 0.966
position.y = 0.259