E_McsCoordType
Enumeration of MCS coordinate types.
Syntax
Definition:
TYPE E_McsCoordType :
(
Invalid := 0x0,
X := 0x11,
Y := 0x21,
Z := 0x31,
A1 := 0x41,
A2 := 0x42,
A3 := 0x43,
B1 := 0x51,
B2 := 0x52,
B3 := 0x53,
C1 := 0x61,
C2 := 0x62,
C3 := 0x63
)UDINT;
END_TYPE
Values
Name |
Description |
---|---|
Invalid |
Invalid |
X |
X |
Y |
Y |
Z |
Z |
A1 |
A1 |
A2 |
A2 |
A3 |
A3 |
B1 |
B1 |
B2 |
B2 |
B3 |
B3 |
C1 |
C1 |
C2 |
C2 |
C3 |
C3 |