ADSSTATE
The enumeration type ADSSTATE describes the Ads state with the following values:
Const | Int Value | Description |
---|---|---|
ADSSTATE_INVALID | 0 | Invalided state |
ADSSTATE_IDLE | 1 | Idles state |
ADSSTATE_RESET | 2 | Reset state |
ADSSTATE_INIT | 3 | initialized |
ADSSTATE_START | 4 | started |
ADSSTATE_RUN | 5 | running |
ADSSTATE_STOP | 6 | stopped |
ADSSTATE_SAVECFG | 7 | saved configuration |
ADSSTATE_LOADCFG | 8 | load configuration |
ADSSTATE_POWERFAILURE | 9 | power failure |
ADSSTATE_POWERGOOD | 10 | power good |
ADSSTATE_ERROR | 11 | error state |
ADSSTATE_SHUTDOWN | 12 | shutting down |
ADSSTATE_SUSPEND | 13 | suspended |
ADSSTATE_RESUME | 14 | resumed |
ADSSTATE_CONFIG | 15 | system is in config mode |
ADSSTATE_RECONFIG | 16 | system should restart in config mode |