Get-RTimeCpuSettings
SYNOPSIS
Getting the Cpu Settings of the TwinCAT System
SYNTAX
NetIdPort (Default)
Get-RTimeCpuSettings [-NetId <AmsNetId>] [-Timeout <Int32>] [-ProgressAction <ActionPreference>]
[<CommonParameters>]
AddressStr
Get-RTimeCpuSettings [-Address] <String> [-Timeout <Int32>] [-ProgressAction <ActionPreference>]
[<CommonParameters>]
Session
Get-RTimeCpuSettings -Session <ISession> [-Timeout <Int32>] [-ProgressAction <ActionPreference>]
[<CommonParameters>]
DESCRIPTION
This command lists the actually configured Relatime, Windows and Realtime cores of the TwinCAT System.
EXAMPLES
EXAMPLE 1
PS> Get-RTimeCpuSettings
NetId Windows NonWin RealTime Cpu Type Cpu CpuFrequency
Cores Cores Cores Family (GHz)
----- ---------- ---------- ---------- -------- -------- ------------
172.17.60.167.1.1 22 2 1 0 4 3793
Getting the CPU Settings of the local system.
PARAMETERS
-NetId
The AmsNetId of the Target system.
Type: AmsNetId
Parameter Sets: NetIdPort
Aliases:
Required: False
Position: Named
Default value: None
Accept pipeline input: False
Accept wildcard characters: False
-Address
The target address(es) where to get the CPU Settings.
This can be the RouteName, NetId, the HostName or the IPAddress.
Wildcards are permitted.
Type: String
Parameter Sets: AddressStr
Aliases:
Required: True
Position: 1
Default value: None
Accept pipeline input: False
Accept wildcard characters: True
-Session
The Session to use for the Cmdlet, must be connected to port 300, R0_IO
Type: ISession
Parameter Sets: Session
Aliases: InputObject
Required: True
Position: Named
Default value: None
Accept pipeline input: True (ByValue)
Accept wildcard characters: False
-Timeout
The communication ADS timeout in milliseconds.
A value of 0 disables the timeout.
A value \<= 0 sets the Default (5000 ms).
Type: Int32
Parameter Sets: (All)
Aliases:
Required: False
Position: Named
Default value: -1
Accept pipeline input: False
Accept wildcard characters: False
-ProgressAction
{{ Fill ProgressAction Description }}
Type: ActionPreference
Parameter Sets: (All)
Aliases: proga
Required: False
Position: Named
Default value: None
Accept pipeline input: False
Accept wildcard characters: False
CommonParameters
This cmdlet supports the common parameters: -Debug, -ErrorAction, -ErrorVariable, -InformationAction, -InformationVariable, -OutVariable, -OutBuffer, -PipelineVariable, -Verbose, -WarningAction, and -WarningVariable. For more information, see about_CommonParameters.