CannotAccessValueException Class
Class CannotAccessValueException. This class cannot be inherited. Implements the SymbolException
Inheritance Hierarchy
SystemObject
SystemException
TwinCATAdsException
TwinCAT.TypeSystemSymbolException
TwinCAT.ValueAccessCannotAccessValueException
Namespace: TwinCAT.ValueAccess
Assembly: TwinCAT.Ads (in TwinCAT.Ads.dll)
Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
[SerializableAttribute]
public sealed class CannotAccessValueException : SymbolExceptionThe CannotAccessValueException type exposes the following members.
Constructors
|
|
Name |
Description |
|---|---|---|
|
|
Initializes a new instance of the CannotAccessValueException class. | |
|
|
Initializes a new instance of the CannotAccessValueException class. |
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets a collection of key/value pairs that provide additional
user-defined information about the exception. | |
|
|
Gets or sets a link to the help file associated with this
exception. | |
|
|
Gets or sets HRESULT, a coded numerical value that is assigned
to a specific exception. | |
|
|
Gets the Exception instance that
caused the current exception. | |
|
|
Gets the instance path. | |
|
|
Gets a message that describes the current exception. | |
|
|
Gets or sets the name of the application or the object that
causes the error. | |
|
|
Gets a string representation of the immediate frames on the
call stack. | |
|
|
Gets the symbol. | |
|
|
Gets the method that throws the current exception. |
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Determines whether the specified object is equal to the current
object. | |
|
|
When overridden in a derived class, returns the Exception that is the root
cause of one or more subsequent exceptions. | |
|
|
Serves as the default hash function. | |
|
|
Gets the runtime type of the current instance. | |
|
|
Creates and returns a string representation of the current
exception. |