InstanceCollection<T> Methods
The InstanceCollection<T> type exposes the following members.
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Adds the specified item. | |
|
|
Adds the specified items to this collection. | |
|
|
Converts the InstanceCollection<T> to an ReadOnlyInstanceCollection<T> | |
|
|
Clears this instance. | |
|
|
Determines whether this collection contains the specified IInstance | |
|
|
Determines whether this collection contains an IInstance with the specified InstanceName / InstancePath | |
|
|
Determines whether the specified instance name contains name. | |
|
|
Copies this InstanceCollection<T> to the specified array. | |
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
Gets the enumerator. | |
|
|
Serves as the default hash function. | |
|
|
Gets the IInstanceby instance path. | |
|
|
Gets the name of the instance by. | |
|
|
Gets the Type of the current instance. | |
|
|
Determines the index of the specified IInstance. | |
|
|
Inserts the specified IInstance at the specified index. | |
|
|
Creates a shallow copy of the current Object. | |
|
|
Removes the specified item. | |
|
|
Removes the IInstance at the specified index. | |
|
|
Returns a string that represents the current object. | |
|
|
Tries to get the IInstance. of the specified path. | |
|
|
Tries to get Instances by name. |
See Also
Reference
InstanceCollection<T> Class TwinCAT.TypeSystem.Generic Namespace
Beckhoff Automation GmbH & Co. KG 2001-2026
- InstanceCollection<T>.Add Method
- InstanceCollection<T>.AddRange Method
- InstanceCollection<T>.AsReadOnly Method
- InstanceCollection<T>.Clear Method
- InstanceCollection<T>.Contains Method
- InstanceCollection<T>.ContainsName Method
- InstanceCollection<T>.CopyTo Method
- InstanceCollection<T>.GetEnumerator Method
- InstanceCollection<T>.GetInstance Method
- InstanceCollection<T>.GetInstanceByName Method
- InstanceCollection<T>.IndexOf Method
- InstanceCollection<T>.Insert Method
- InstanceCollection<T>.Remove Method
- InstanceCollection<T>.RemoveAt Method
- InstanceCollection<T>.TryGetInstance Method
- InstanceCollection<T>.TryGetInstanceByName Method