ReadOnlyTypeAttributeCollection Class
Read only version of the TypeAttributeCollection
Inheritance Hierarchy
System.Object
System.Collections.ObjectModel.ReadOnlyCollection<ITypeAttribute>
TwinCAT.TypeSystem.ReadOnlyTypeAttributeCollection
Namespace: TwinCAT.TypeSystem
Assembly: TwinCAT.Ads (in TwinCAT.Ads.dll) Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public class ReadOnlyTypeAttributeCollection : ReadOnlyCollection<ITypeAttribute>,
ITypeAttributeCollection, IList<ITypeAttribute>, ICollection<ITypeAttribute>,
IEnumerable<ITypeAttribute>, IEnumerableThe ReadOnlyTypeAttributeCollection type exposes the following members.
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets the number of elements contained in the ReadOnlyCollection<T> instance. | |
|
|
Returns an empty ReadOnlyTypeAttributeCollection | |
|
|
Gets the element at the specified index. | |
|
|
Gets the String with the specified name. | |
|
|
Returns the IList<T> that the ReadOnlyCollection<T> wraps. |
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Determines whether an element is in the ReadOnlyCollection<T>. | |
|
|
Determines whether this ReadOnlyTypeAttributeCollection contains the specified attribute. | |
|
|
Copies the entire ReadOnlyCollection<T> to a compatible one-dimensional Array, starting at the specified index of the target array. | |
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
Returns an enumerator that iterates through the ReadOnlyCollection<T>. | |
|
|
Serves as the default hash function. | |
|
|
Gets the Type of the current instance. | |
|
|
Searches for the specified object and returns the zero-based index of the first occurrence within the entire ReadOnlyCollection<T>. | |
|
|
Creates a shallow copy of the current Object. | |
|
|
Returns a string that represents the current object. | |
|
|
Tries to get the specified ITypeAttribute | |
|
|
Tries to get a single attribute value. | |
|
|
Tries to get the specified Attribute value. |