ReadOnlyDimensionCollection Class
ReadOnly version of the DimensionCollection
Inheritance Hierarchy
SystemObject
System.Collections.ObjectModelReadOnlyCollectionIDimension
TwinCAT.TypeSystemReadOnlyDimensionCollection
Namespace: TwinCAT.TypeSystem
Assembly: TwinCAT.Ads.Abstractions (in
TwinCAT.Ads.Abstractions.dll) Version:
7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public class ReadOnlyDimensionCollection : ReadOnlyCollection<IDimension>,
IDimensionCollection, IList<IDimension>, ICollection<IDimension>,
IEnumerable<IDimension>, IEnumerableThe ReadOnlyDimensionCollection type exposes the following members.
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets the number of elements contained in the ReadOnlyCollectionT
instance. | |
|
|
Gets the Number of elements in all Dimensions | |
|
|
Returns an empty ReadOnlyDimensionCollection | |
|
|
Gets a value indicating whether this instance is non zero index based. | |
|
|
Gets the element at the specified index. | |
|
|
Returns the IListT that
the ReadOnlyCollectionT
wraps. | |
|
|
Gets the lower bounds. | |
|
|
Gets the upper bounds. |
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Determines whether an element is in the ReadOnlyCollectionT. | |
|
|
Copies the entire ReadOnlyCollectionT to a
compatible one-dimensional Array, starting at the
specified index of the target array. | |
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
Gets an array the specifies the Lengths of each Array Dimension | |
|
|
Returns an enumerator that iterates through the ReadOnlyCollectionT. | |
|
|
Serves as the default hash function. | |
|
|
Gets the Type of the current
instance. | |
|
|
Searches for the specified object and returns the zero-based
index of the first occurrence within the entire ReadOnlyCollectionT. | |
|
|
Creates a shallow copy of the current Object. | |
|
|
Returns a string that represents the current object. |
Extension Methods
|
|
Name |
Description |
|---|---|---|
|
|
Adds a Dimension (FluentInterface) |