MethodParamFlags Enumeration
Flag set specifying the MethodParameter context
Namespace: TwinCAT.TypeSystem
Assembly: TwinCAT.Ads.Abstractions (in TwinCAT.Ads.Abstractions.dll) Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
[FlagsAttribute]
public enum MethodParamFlagsMembers
|
Member name |
Value |
Description |
|---|---|---|
|
In |
1 |
Input Parameter (ADSMETHODPARAFLAG_IN) |
|
Out |
2 |
Output Parameter (ADSMETHODPARAFLAG_OUT) |
|
ByReference |
4 |
By reference Parameter (ADSMETHODPARAFLAG_BYREFERENCE) |
|
RpcOutPtr |
8 |
(ADSMETHODPARAFLAG_RPC_OUTPTR, 0x00000008) |
|
MaskRpcArrayDim |
48 |
(ADSMETHODPARAFLAG_RPC_ARRAYDIM_MASK,0x00000030) |
|
Attributes |
64 |
(ADSMETHODPARAFLAG_ATTRIBUTES, 0x00000040) |