IStringType Interface

Interface representing a string IDataType

Namespace:  TwinCAT.TypeSystem
Assembly:  TwinCAT.Ads.Abstractions (in TwinCAT.Ads.Abstractions.dll) Version: 6.0.328+39e3229

Syntax

C#

public interface IStringType : IDataType, 
    IBitSize

The IStringType type exposes the following members.

Properties

 

Name

Description

IStringType Interface 1:

Attributes

Gets the attributes of the IDataType (Inherited from IDataType.)

IStringType Interface 2:

BitSize

Gets the size of the IDataType in bits. (Inherited from IBitSize.)

IStringType Interface 3:

ByteSize

Gets the (aligned) size of of the Type/Instance in Bytes (Inherited from IBitSize.)

IStringType Interface 4:

Category

Gets the Data Type category (Inherited from IDataType.)

IStringType Interface 5:

Comment

Gets the comment behind the variable declaration. (Inherited from IDataType.)

IStringType Interface 6:

Encoding

Gets the encoding of the String (Encoding.Default (STRING) or Encoding.UNICODE (WSTRING))

IStringType Interface 7:

FullName

Gets the full name of the IDataType (Namespace + Name) (Inherited from IDataType.)

IStringType Interface 8:

Id

Gets the ID of the DataType (Inherited from IDataType.)

IStringType Interface 9:

IsBitType

Gets a value indicating whether this instance is not basing on a full DataType but instead of some sort of bit mapping (Inherited from IBitSize.)

IStringType Interface 10:

IsByteAligned

Indicates that the Size of the Object is Byte aligned (BitSize % 8 == 0) (Inherited from IBitSize.)

IStringType Interface 11:

IsFixedLength

Gets a value indicating whether the string is of fixed length.

IStringType Interface 12:

Length

Gets the number of characters within the string (when fixed length).

IStringType Interface 13:

Name

Gets the name of the Data Type (without namespace) (Inherited from IDataType.)

IStringType Interface 14:

Namespace

Gets the namespace string within the IDataType exists. (Inherited from IDataType.)

IStringType Interface 15:

Size

Gets the size of the object in bytes or Bits dependant on IsBitType (Inherited from IBitSize.)

Extension Methods

 

Name

Description

IsArrayOfPrimitives.

Overloaded.

Determines whether the dataType is an array of Primitives. (Defined by DataTypeExtension.)

IsArrayOfPrimitives(Boolean)

Overloaded.

Determines whether the dataType is an array of Primitives. (Defined by DataTypeExtension.)

IsContainer.

Overloaded.

Gets a value indicating whether this IDataType is a container type (Defined by DataTypeExtension.)

IsContainer(Boolean)

Overloaded.

Gets a value indicating whether this IDataType is a container type (Defined by DataTypeExtension.)

IsPointer

Gets a value indicating whether this IDataType is a pointer type (Defined by DataTypeExtension.)

IsPrimitive.

Overloaded.

Gets a value indicating whether this IDataType is primitive (Defined by DataTypeExtension.)

IsPrimitive(Boolean)

Overloaded.

Gets a value indicating whether this IDataType is primitive (Defined by DataTypeExtension.)

IsReference

Gets a value indicating whether this IDataType is a reference type (Defined by DataTypeExtension.)

ReferencesExternalData

Indicates, that the Instance value includes process memory data, that cannot be read in one memory block. (Defined by DataTypeExtension.)

ResolvableAsPrimitive.

Overloaded.

Indicates, that this data type can be resolved as primitive or primmitive Array. (Defined by DataTypeExtension.)

ResolvableAsPrimitive(Boolean)

Overloaded.

Indicates, that this data type can be resolved as primitive or primmitive Array. (Defined by DataTypeExtension.)

Resolve.

Overloaded.

Resolves the specified data type for AliasReference (Defined by DataTypeExtension.)

Resolve(DataTypeResolveStrategy)

Overloaded.

Resolves the specified strategy. (Defined by DataTypeExtension.)

Reference

TwinCAT.TypeSystem Namespace