IEnumType Interface
Common Enum type interface
Namespace: TwinCAT.TypeSystem
Assembly: TwinCAT.Ads.Abstractions (in
TwinCAT.Ads.Abstractions.dll) Version:
7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public interface IEnumType : IAliasType,
IDataType, IBitSizeThe IEnumType type exposes the following members.
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets the attributes of the IDataType | |
|
|
Gets the Base Type | |
|
|
Gets the BaseType name | |
|
|
Gets the size of the IDataType in
bits. | |
|
|
Gets the (aligned) size of of the Type/Instance in Bytes | |
|
|
Gets the Data Type category | |
|
|
Gets the comment behind the variable declaration. | |
|
|
Enumeration specification (if enum) | |
|
|
Gets the full name of the IDataType (Namespace
+ Name) | |
|
|
Gets the ID of the DataType | |
|
|
Gets a value indicating whether this instance is not basing on
a full DataType but instead of some sort of bit mapping | |
|
|
Indicates that the Size of the Object is Byte aligned (BitSize
% 8 == 0) | |
|
|
Gets the name of the Data Type (without namespace) | |
|
|
Gets the namespace string within the IDataType
exists. | |
|
|
Gets the size of the object in bytes or Bits dependant on
IsBitType |
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Determines whether the enum values contains the specified name | |
|
|
Gets the filed names of the IEnumTypeT | |
|
|
Gets the values of the IEnumTypeT | |
|
|
Parses a value name of the IEnumTypeT and returns the value (as base type) | |
|
|
Returns a String that represents the specified value. | |
|
|
Parses the value from value name. | |
|
|
Parses the value from value name. |
Extension Methods
|
|
Name |
Description |
|---|---|---|
|
|
Indicates, that the Instance value includes process memory
data, that cannot be read in one memory block. | |
|
|
Determines whether the dataType is an array of
Primitives. | |
|
|
Determines whether the dataType is an array of
Primitives. | |
|
|
Gets a value indicating whether this IDataType is a
container type | |
|
|
Gets a value indicating whether this IDataType is a
container type | |
|
|
Gets a value indicating whether this IDataType is a
pointer type | |
|
|
Gets a value indicating whether this IDataType is
primitive | |
|
|
Gets a value indicating whether this IDataType is
primitive | |
|
|
Gets a value indicating whether this IDataType is a
reference type | |
|
|
Indicates, that this data type can be resolved as primitive or
primmitive Array. | |
|
|
Indicates, that this data type can be resolved as primitive or
primmitive Array. | |
|
|
Resolves the specified data type for AliasReference
(Resolving the IAliasType/IReferenceType) | |
|
|
Resolves the specified strategy. |
- IDataType.Attributes Property
- IAliasType.BaseType Property
- IAliasType.BaseTypeName Property
- IBitSize.BitSize Property
- IBitSize.ByteSize Property
- IDataType.Category Property
- IDataType.Comment Property
- IEnumType.EnumValues Property
- IDataType.FullName Property
- IDataType.Id Property
- IBitSize.IsBitType Property
- IBitSize.IsByteAligned Property
- IDataType.IsContainer Property
- IDataType.IsPointer Property
- IDataType.IsPrimitive Property
- IDataType.IsReference Property
- IDataType.Name Property
- IDataType.Namespace Property
- IBitSize.Size Property
- IEnumType.Contains Method
- IEnumType.GetNames Method
- IEnumType.T. Interface
- IEnumType.GetValues Method
- IEnumType.Parse Method
- IEnumType.ToString Method
- IEnumType.TryParse Method (String, IConvertible.)
- IEnumType.TryParse Method (String, IEnumValue.)