LTimeBase Class
Time base class
Inheritance Hierarchy
SystemObject
TwinCAT.PlcOpenLTimeBase
TwinCAT.PlcOpenLTIME
Namespace: TwinCAT.PlcOpen
Assembly: TwinCAT.Ads.Abstractions (in
TwinCAT.Ads.Abstractions.dll) Version:
7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public abstract class LTimeBase : IPlcOpenTimeBase<TimeSpan, ulong>,
IPlcOpenTimeBaseThe LTimeBase type exposes the following members.
Constructors
|
|
Name |
Description |
|---|---|---|
|
|
Initializes a new instance of the TimeBase class. | |
|
|
Initializes a new instance of the TimeBase class. |
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets the marshal size in bytes. | |
|
|
Returns the number of ticks that represent the value of this LTimeBase. | |
|
|
Gets or the time value. |
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Determines whether the specified Object is equal to this
instance. | |
|
|
Allows an object to try to free resources and perform other
cleanup operations before it is reclaimed by garbage
collection. | |
|
|
Gets the HashCode of the Address | |
|
|
Gets the Type of the current
instance. | |
|
|
Creates a shallow copy of the current Object. | |
|
|
Converts the Timespan to PlcOpen ticks. | |
|
|
Returns a string that represents the current object. | |
|
|
Converts the timeValue (PlcOpen ticks) to TimeSpan | |
|
|
Converts the timeValue (PlcOpen ticks) to TimeSpan |