StringType Class

String DataType

Inheritance Hierarchy

System.Object
  TwinCAT.Ads.TypeSystem.DataType
    TwinCAT.Ads.TypeSystem.StringType
Namespace:  TwinCAT.Ads.TypeSystem
Assembly:  TwinCAT.Ads (in TwinCAT.Ads.dll) Version: 6.0.116+a71ced3

Syntax

C#

public sealed class StringType : DataType, 
    IStringType, IDataType, IBitSize

The StringType type exposes the following members.

Properties

 

Name

Description

StringType Class 1:

Attributes

Gets the attributes of the IDataType (Inherited from DataType.)

StringType Class 2:

BitSize

Gets the size of the DataType in bits. (Inherited from DataType.)

StringType Class 3:

ByteSize

Gets the (aligned) size of of the Type/Instance in Bytes (Inherited from DataType.)

StringType Class 4:

Category

Gets the Data Type category (Inherited from DataType.)

StringType Class 5:

Comment

Gets the comment. (Inherited from DataType.)

StringType Class 6:

Encoding

Gets the encoding of the String (Encoding.Default (Ansi Codepage, STRING) or Encoding.UNICODE (WSTRING))

StringType Class 7:

FullName

Gets the full name of the IDataType (Namespace + Name) (Inherited from DataType.)

StringType Class 8:

Id

Gets the ID of the DataType (Inherited from DataType.)

StringType Class 9:

IsBitType

Gets a value indicating whether this IDataType is a bit mapping Type (Inherited from DataType.)

StringType Class 10:

IsByteAligned

Indicates that the Size of the Object is Byte aligned (BitSize % 8 == 0) (Inherited from DataType.)

StringType Class 11:

IsContainer

Gets a value indicating whether this IDataType is a container type (Inherited from DataType.)

StringType Class 12:

IsFixedLength

Gets a value indicating whether the string is of fixed length.

StringType Class 13:

IsPointer

Gets a value indicating whether this IDataType is a pointer type (Inherited from DataType.)

StringType Class 14:

IsPrimitive

Gets a value indicating whether this IDataType is primitive (Inherited from DataType.)

StringType Class 15:

IsReference

Gets a value indicating whether this IDataType is a reference type (Inherited from DataType.)

StringType Class 16:

Length

Gets the number of characters within the string.

StringType Class 17:

ManagedType

Gets the corresponding .NET Type if attached. (Inherited from DataType.)

StringType Class 18:

Name

Gets the name of the Data Type (without namespace) (Inherited from DataType.)

StringType Class 19:

Namespace

Gets the namespace string within the IDataType exists. (Inherited from DataType.)

StringType Class 20:

Size

Gets the Size of the DataType in Bytes or bits. (Inherited from DataType.)

Methods

 

Name

Description

StringType Class 21:

Equals

Determines whether the specified object is equal to the current object. (Inherited from Object.)

StringType Class 22:

GetHashCode

Serves as the default hash function. (Inherited from Object.)

StringType Class 23:

GetType

Gets the Type of the current instance. (Inherited from Object.)

StringType Class 24:

ToString

Returns a String that represents this instance. (Overrides DataType.ToString..)

Reference

TwinCAT.Ads.TypeSystem Namespace