BitMappingType Class
Helper Data Type to implement Bit mapping types.
Inheritance Hierarchy
SystemObject
TwinCAT.Ads.TypeSystemDataType
TwinCAT.Ads.TypeSystemBitMappingType
Namespace: TwinCAT.Ads.TypeSystem
Assembly: TwinCAT.Ads (in TwinCAT.Ads.dll)
Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public sealed class BitMappingType : DataTypeThe BitMappingType type exposes the following members.
Constructors
|
|
Name |
Description |
|---|---|---|
|
|
Initializes a new instance of the BitMappingType class. |
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets the attributes of the IDataType | |
|
|
Gets the size of the DataType in
bits. | |
|
|
Gets the (aligned) size of of the Type/Instance in Bytes | |
|
|
Gets the Data Type category | |
|
|
Gets the comment. | |
|
|
Gets the full name of the IDataType (Namespace
+ Name) | |
|
|
Gets the ID of the DataType | |
|
|
Gets a value indicating whether this IDataType is a bit
mapping Type | |
|
|
Indicates that the Size of the Object is Byte aligned (BitSize
% 8 == 0) | |
|
|
Gets the corresponding .NET Type if attached. | |
|
|
Gets the name of the Data Type (without namespace) | |
|
|
Gets the namespace string within the IDataType
exists. | |
|
|
Gets the Size of the DataType in Bytes or
bits. | |
|
|
Gets the Guid of the DataType
(optional) |
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
Returns a String that represents this
instance. |
- DataType.Attributes Property
- DataType.BitSize Property
- DataType.ByteSize Property
- DataType.Category Property
- DataType.Comment Property
- DataType.FullName Property
- DataType.Id Property
- DataType.IsBitType Property
- DataType.IsByteAligned Property
- DataType.IsContainer Property
- DataType.IsPointer Property
- DataType.IsPrimitive Property
- DataType.IsReference Property
- DataType.ManagedType Property
- DataType.Name Property
- DataType.Namespace Property
- DataType.Size Property
- DataType.TypeGuid Property
- DataType.ToString Method