ArrayType Class
Represents an Array DataType
Inheritance Hierarchy
SystemObject
TwinCAT.Ads.TypeSystemDataType
TwinCAT.Ads.TypeSystemArrayType
Namespace: TwinCAT.Ads.TypeSystem
Assembly: TwinCAT.Ads (in TwinCAT.Ads.dll)
Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public class ArrayType : DataType, IArrayType,
IDataType, IBitSizeThe ArrayType type exposes the following members.
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets the attributes of the IDataType | |
|
|
Gets the size of the DataType in
bits. | |
|
|
Gets the (aligned) size of of the Type/Instance in Bytes | |
|
|
Gets the Data Type category | |
|
|
Gets the comment. | |
|
|
Gets the dimension count. | |
|
|
Gets the dimensions as read only collection. | |
|
|
Gets the element count. | |
|
|
Gets the byte-size of a single element of the array | |
|
|
Gets the type of the contained elements. | |
|
|
Gets the name of the element type. | |
|
|
Gets the full name of the IDataType (Namespace
+ Name) | |
|
|
Gets the ID of the DataType | |
|
|
Gets a value indicating whether this IDataType is a bit
mapping Type | |
|
|
Indicates that the Size of the Object is Byte aligned (BitSize
% 8 == 0) | |
|
|
Gets a value indicating whether this instance is jagged. | |
|
|
Gets a value indicating whether this array instance describes an oversampling type. | |
|
|
Gets the jagged level (Non-Jagged Array have level 1) | |
|
|
Gets the corresponding .NET Type if attached. | |
|
|
Gets the name of the Data Type (without namespace) | |
|
|
Gets the namespace string within the IDataType
exists. | |
|
|
Gets the Size of the DataType in Bytes or
bits. | |
|
|
Gets the Guid of the DataType
(optional) |
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Determines whether the specified object is equal to the current
object. | |
|
|
Allows an object to try to free resources and perform other
cleanup operations before it is reclaimed by garbage
collection. | |
|
|
Serves as the default hash function. | |
|
|
Gets the Type of the current
instance. | |
|
|
Creates a shallow copy of the current Object. | |
|
|
Sets the dimensions. | |
|
|
Sets the type of the element. | |
|
|
Returns a String that represents this
instance. |
Extension Methods
|
|
Name |
Description |
|---|---|---|
|
|
Indicates, that the Instance value includes process memory
data, that cannot be read in one memory block. | |
|
|
Determines whether the dataType is an array of
Primitives. | |
|
|
Determines whether the dataType is an array of
Primitives. | |
|
|
Gets a value indicating whether this IDataType is a
container type | |
|
|
Gets a value indicating whether this IDataType is a
container type | |
|
|
Gets a value indicating whether this IDataType is a
pointer type | |
|
|
Gets a value indicating whether this IDataType is
primitive | |
|
|
Gets a value indicating whether this IDataType is
primitive | |
|
|
Gets a value indicating whether this IDataType is a
reference type | |
|
|
Indicates, that this data type can be resolved as primitive or
primmitive Array. | |
|
|
Indicates, that this data type can be resolved as primitive or
primmitive Array. | |
|
|
Resolves the specified data type for AliasReference
(Resolving the IAliasType/IReferenceType) | |
|
|
Resolves the specified strategy. |
- DataType.Attributes Property
- DataType.BitSize Property
- DataType.ByteSize Property
- DataType.Category Property
- DataType.Comment Property
- ArrayType.DimensionCount Property
- ArrayType.Dimensions Property
- ArrayType.ElementCount Property
- ArrayType.ElementSize Property
- ArrayType.ElementType Property
- ArrayType.ElementTypeName Property
- DataType.FullName Property
- DataType.Id Property
- DataType.IsBitType Property
- DataType.IsByteAligned Property
- DataType.IsContainer Property
- ArrayType.IsJagged Property
- ArrayType.IsOversampled Property
- DataType.IsPointer Property
- ArrayType.IsPrimitive Property
- DataType.IsPrimitive Property
- DataType.IsReference Property
- ArrayType.JaggedLevel Property
- ArrayType.ManagedType Property
- DataType.ManagedType Property
- DataType.Name Property
- DataType.Namespace Property
- DataType.Size Property
- DataType.TypeGuid Property
- ArrayType.SetDimensions Method
- ArrayType.SetElementType Method
- DataType.ToString Method