LoopbackNotRegisteredException Class
The Tcp Loopback client is not registered. Implements the AdsServerException
Inheritance Hierarchy
SystemObject
SystemException
TwinCAT.Ads.ServerAdsServerException
TwinCAT.Ads.ServerLoopbackNotRegisteredException
Namespace: TwinCAT.Ads.Server
Assembly: TwinCAT.Ads.Server (in
TwinCAT.Ads.Server.dll) Version:
7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public class LoopbackNotRegisteredException : AdsServerExceptionThe LoopbackNotRegisteredException type exposes the following members.
Constructors
|
|
Name |
Description |
|---|---|---|
|
|
Initializes a new instance of the LoopbackNotRegisteredException class. | |
|
|
Initializes a new instance of the LoopbackNotRegisteredException class. |
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets a collection of key/value pairs that provide additional
user-defined information about the exception. | |
|
|
Gets or sets the error code. | |
|
|
Gets or sets a link to the help file associated with this
exception. | |
|
|
Gets or sets HRESULT, a coded numerical value that is assigned
to a specific exception. | |
|
|
Gets the Exception instance that
caused the current exception. | |
|
|
Gets a message that describes the current exception. | |
|
|
Gets or sets the name of the application or the object that
causes the error. | |
|
|
Gets a string representation of the immediate frames on the
call stack. | |
|
|
Gets the method that throws the current exception. |
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
When overridden in a derived class, returns the Exception that is the root
cause of one or more subsequent exceptions. | |
|
|
Serves as the default hash function. | |
|
|
Gets the runtime type of the current instance. | |
|
|
Creates a shallow copy of the current Object. | |
|
|
Creates and returns a string representation of the current
exception. |
Events
|
|
Name |
Description |
|---|---|---|
|
|
Occurs when an exception is serialized to create an exception
state object that contains serialized data about the
exception. |
Reference
TwinCAT.Ads.Server Namespace AdsServerException
Beckhoff Automation GmbH & Co. KG 2001-2026