ResultReadBytes Class
ADS Task Result returning Read data for async Read operations.
Inheritance Hierarchy
SystemObject
TwinCAT.AdsResultAds
TwinCAT.AdsResultRead
TwinCAT.AdsResultReadBytes
TwinCAT.AdsResultReadWriteBytes
Namespace: TwinCAT.Ads
Assembly: TwinCAT.Ads.Abstractions (in
TwinCAT.Ads.Abstractions.dll) Version:
7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public class ResultReadBytes : ResultReadThe ResultReadBytes type exposes the following members.
Properties
|
|
Name |
Description |
|---|---|---|
|
|
The read bytes as continuous region of memory. | |
|
|
Gets the empty ResultReadBytes object. | |
|
|
Gets the ADS Error code bound to this Result object. | |
|
|
Gets a value indicating whether the ResultAds state is
failed. | |
|
|
Gets the ADS requests invoke identifier (or 0 if not
supported) | |
|
|
Gets the number of Read bytes. | |
|
|
Gets a value indicating whether the ResultAds state is
succeeded. | |
|
|
Gets the time stamp of the result. |
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Creates an error result. | |
|
|
Creates an error result. | |
|
|
Creates a success result. | |
|
|
Creates a success result. | |
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
Sets the error state of this ResultAds | |
|
|
Returns a string that represents the current object. |
- ResultReadBytes.Data Property
- ResultReadBytes.Empty Property
- ResultAds.ErrorCode Property
- ResultAds.Failed Property
- ResultRead.ReadBytes Property
- ResultAds.Succeeded Property
- ResultAds.InvokeId Property
- ResultAds.SetError Method
- ResultReadBytes.CreateError Method
- ResultReadBytes.CreateSuccess Method
- ResultReadBytes.CreateError Method (AdsErrorCode)
- ResultReadBytes.CreateError Method (AdsErrorCode, UInt32)
- ResultReadBytes.CreateSuccess Method (ReadOnlyMemory.Byte.)
- ResultReadBytes.CreateSuccess Method (ReadOnlyMemory.Byte., UInt32)