IAdsReadWriteTimeoutAccess.WriteAny Method

Writes an object synchronously to an ADS device.

Namespace:  TwinCAT.Ads
Assembly:  TwinCAT.Ads.Abstractions (in TwinCAT.Ads.Abstractions.dll) Version: 6.0.328+39e3229

Syntax

C#

void WriteAny(
    uint indexGroup,
    uint indexOffset,
    Object value,
    int[] args,
    int timeout
)

Parameters

indexGroup

Type: System.UInt32
Contains the index group number of the requested ADS service.

indexOffset

Type: System.UInt32
Contains the index offset number of the requested ADS service.

value

Type: System.Object
Object to write to the ADS device (Primitive type, 'AnyType')

args

Type: .System.Int32.
Additional arguments.

timeout

Type: System.Int32
The timeout.

Return Value

Type: 
System.Int32.

Remarks

If the Type of the object to be written is a string type, the first element of parameter args specifies the number of characters of the string. If the Type of the object to be written is an array type, the number of elements for each dimension has to be specified in the parameter args. The value is limited to Primitive types ('AnyType').

Reference

IAdsReadWriteTimeoutAccess Interface

TwinCAT.Ads Namespace