IAdsAnyAccess.WriteAnyAsync Method (UInt32, UInt32, Object, CancellationToken)

Writes an object asynchronously to an ADS device. If the Type of the object to be written is a string type, the first element of parameter args specifies the number of characters of the string.

Namespace:  TwinCAT.Ads
Assembly:  TwinCAT.Ads.Abstractions (in TwinCAT.Ads.Abstractions.dll) Version: 6.0.328+39e3229

Syntax

C#

Task<ResultWrite> WriteAnyAsync(
    uint indexGroup,
    uint indexOffset,
    Object value,
    CancellationToken cancel
)

Parameters

indexGroup

Type: System.UInt32
Contains the index group number of the requested ADS service.

indexOffset

Type: System.UInt32
Contains the index offset number of the requested ADS service.

value

Type: System.Object
Object to write to the ADS device.

cancel

Type: System.Threading.CancellationToken
The cancellation token.

Return Value

Type: Task.ResultWrite.
A task that represents the asynchronous task operation. The result parameter ResultWrite of the write operation contains the ErrorCode.

Reference

IAdsAnyAccess Interface

WriteAnyAsync Overload

TwinCAT.Ads Namespace