IAdsAnyAccess.WriteAny Method (UInt32, UInt32, Object, .Int32.)
Writes an object synchronously to an ADS device.
Namespace: TwinCAT.Ads
Assembly: TwinCAT.Ads.Abstractions (in
TwinCAT.Ads.Abstractions.dll) Version: 6.0.328+39e3229
Syntax
C#
void WriteAny(
uint indexGroup,
uint indexOffset,
Object value,
int[]? args
)
Parameters
indexGroup |
Type: System.UInt32 |
indexOffset |
Type: System.UInt32 |
value |
Type: System.Object |
args |
Type: .System.Int32. |
Remarks
If the Type of the object to be written is a string type, the first element of parameter args specifies the number of characters of the string.
Remarks
As object types only primitive types are supported. If the Type of the object to be read is a string type, the first element of the parameter args specifies the number of characters of the string. If the Type of the object to be read is an array type, the number of elements for each dimension has to be specified in the parameter args.
Type of value Parameter |
Necessary Arguments (args) |
---|---|
string |
args[0]: Number of characters in the string typed as FixedLengthZeroTerminated. |
string[] | |
Array |