AmsNetId Methods
The AmsNetId type exposes the following members.
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Returns the AmsNetId as byte Span. | |
|
|
Creates a new AmsNetId from an existing one with changed SubNet IDs | |
|
|
Creates a new AmsNetId from an existing one with changed SubNet IDs | |
|
|
Clones the NetId | |
|
|
Compares the current object with another object of the same type. | |
|
|
Compares the current instance with another object of the same type and returns an integer that indicates whether the current instance precedes, follows, or occurs in the same position in the sort order as the other object. | |
|
|
Equals
| |
|
|
Determines whether the specified AmsNetIds are equal. | |
|
|
Allows an object to try to free resources and perform other cleanup operations before it is reclaimed by garbage collection. | |
|
|
Creates the AmsNetId from bin hex string. | |
|
|
Gets the HashCode of the Address
| |
|
|
Gets the Type of the current instance. | |
|
|
Determines whether the AmsNetIds refer to the same target. | |
|
|
Determines whether the AmsNetIds refer to the same target. | |
|
|
Determines whether the AmsNetIds refer to the same target. | |
|
|
Determines whether the AmsNetIds refer to the same target. | |
|
|
Creates a shallow copy of the current Object. | |
|
|
Compares the netIds | |
|
|
Compares the NetIds | |
|
|
Compares the NetIds for SubID equality. | |
|
|
Converts the string representation of the address to AmsNetId. | |
|
|
Converts the AmsNetId to a BinHex string. | |
|
|
Converts the specified AmsNetId to a BinHex string. | |
|
|
Converts the NetId object to byte array | |
|
|
Converts the netId to string
| |
|
|
Returns a String that represents this instance. | |
|
|
Gets the Local NetID | |
|
|
Converts the string representation of the address to AmsNetId. | |
|
|
Writes the AmsNetId to memory. |
See Also
- AmsNetId.AsSpan Method
- AmsNetId.Clone Method
- AmsNetId.CompareTo Method
- AmsNetId.Equals Method
- AmsNetId.FromBinHexString Method
- AmsNetId.GetHashCode Method
- AmsNetId.IsSameTarget Method
- AmsNetId.NetIdsEqual Method
- AmsNetId.Parse Method
- AmsNetId.ToBinHex Method
- AmsNetId.ToBytes Method
- AmsNetId.ToString Method
- AmsNetId.TryParse Method
- AmsNetId.TryWriteBytes Method
- AmsNetId.TryGetLocalNetId Method
- AmsNetId.ChangeSubAddress Method
- AmsNetId.ChangeSubAddress Method