AdsClient.WriteAnyAsync Method (UInt32, Object, .Int32., CancellationToken)

Writes an object asynchronously to an ADS device. If the Type of the object to be written is a string type, the first element of parameter args specifies the number of characters of the string.

Namespace:  TwinCAT.Ads
Assembly:  TwinCAT.Ads (in TwinCAT.Ads.dll) Version: 6.0.328+39e3229

Syntax

C#

public Task<ResultWrite> WriteAnyAsync(
    uint variableHandle,
    Object value,
    int[]? args,
    CancellationToken cancel
)

Parameters

variableHandle

Type: System.UInt32
Handle of the ADS variable.

value

Type: System.Object
Object to write to the ADS device.

args

Type: .System.Int32.
Additional arguments.

cancel

Type: System.Threading.CancellationToken
The cancellation token.

Return Value

Type: Task.ResultWrite.
Task<ResultWrite>.

Return Value

Type: Task.ResultWrite.
A task that represents the asynchronous task operation. The result parameter ResultWrite of the write operation contains the ErrorCode.

Implements

IAdsAnyAccess.WriteAnyAsync(UInt32, Object, .Int32., CancellationToken)

Remarks

Type of value Parameter

Necessary Arguments (args)

string

args[0]: Number of characters in the string typed as FixedLengthZeroTerminated.

string[]

Array

Reference

AdsClient Class

WriteAnyAsync Overload

TwinCAT.Ads Namespace