AdsClient.WriteAny Method (UInt32, UInt32, Object)

Writes an object synchronously to an ADS device.

Namespace:  TwinCAT.Ads
Assembly:  TwinCAT.Ads (in TwinCAT.Ads.dll) Version: 6.0.328+39e3229

Syntax

C#

public void WriteAny(
    uint indexGroup,
    uint indexOffset,
    Object value
)

Parameters

indexGroup

Type: System.UInt32
Contains the index group number of the requested ADS service.

indexOffset

Type: System.UInt32
Contains the index offset number of the requested ADS service.

value

Type: System.Object
Object to write to the ADS device.

Implements

IAdsAnyAccess.WriteAny(UInt32, UInt32, Object)

Reference

AdsClient Class

WriteAny Overload

TwinCAT.Ads Namespace