AdsClient.WriteAny Method (UInt32, Object, .Int32.)

Writes an object synchronously to an ADS device. If the Type of the object to be written is a string type, the first element of parameter args specifies the number of characters of the string.

Namespace:  TwinCAT.Ads
Assembly:  TwinCAT.Ads (in TwinCAT.Ads.dll) Version: 6.0.328+39e3229

Syntax

C#

public void WriteAny(
    uint variableHandle,
    Object value,
    int[]? args
)

Parameters

variableHandle

Type: System.UInt32
Handle of the ADS variable.

value

Type: System.Object
Object to write to the ADS device.

args

Type: .System.Int32.
Additional arguments.

Implements

IAdsAnyAccess.WriteAny(UInt32, Object, .Int32.)

Remarks

Type of value Parameter

Necessary Arguments (args)

string

args[0]: Number of characters in the string typed as FixedLengthZeroTerminated.

string[]

Array

Reference

AdsClient Class

WriteAny Overload

TwinCAT.Ads Namespace