AdsClient.AddDeviceNotificationAsync Method (UInt32, UInt32, Int32, NotificationSettings, Object, CancellationToken)

Adds a device notification as an asynchronous operation.

Namespace:  TwinCAT.Ads
Assembly:  TwinCAT.Ads (in TwinCAT.Ads.dll) Version: 6.0.328+39e3229

Syntax

C#

public Task<ResultHandle> AddDeviceNotificationAsync(
    uint indexGroup,
    uint indexOffset,
    int dataSize,
    NotificationSettings settings,
    Object? userData,
    CancellationToken cancel
)

Parameters

indexGroup

Type: System.UInt32
The index group number of the requested ADS service.

indexOffset

Type: System.UInt32
The index offset number of the requested ADS service.

dataSize

Type: System.Int32
Maximum amount of data in bytes to receive with this ADS Notification.

settings

Type: TwinCAT.Ads.NotificationSettings
The notification settings.

userData

Type: System.Object
This object can be used to store user specific data (tag data)

cancel

Type: System.Threading.CancellationToken
The Cancellation token.

Return Value

Type: Task.ResultHandle.
A task that represents the asynchronous 'AddDeviceNotification' operation. The ResultHandle type parameter contains the created handle (Handle) and the ErrorCode after execution.

Implements

IAdsNotifications.AddDeviceNotificationAsync(UInt32, UInt32, Int32, NotificationSettings, Object, CancellationToken)

Remarks

The

dataSize

Parameter defines the amount of bytes, that will be attached to the AdsNotification as value. Because notifications allocate TwinCAT system resources, a complementary call to DeleteDeviceNotificationAsync(UInt32, CancellationToken) should always be called when the notification is not used anymore.

Reference

AdsClient Class

AddDeviceNotificationAsync Overload

TwinCAT.Ads Namespace

IAdsNotifications.AdsNotification

IAdsNotifications.DeleteDeviceNotificationAsync(UInt32, CancellationToken)

AddDeviceNotification Overload

AddDeviceNotificationAsync Overload

TryAddDeviceNotification Overload