ValueUpdateMode Enumeration

Value Update Mode.

Namespace:  TwinCAT
Assembly:  TwinCAT.Ads.Abstractions (in TwinCAT.Ads.Abstractions.dll) Version: 6.0.116+a71ced3

Syntax

C#

public enum ValueUpdateMode

Members

 

Member name

Value

Description

None

0

No automatic Value Update / Uninitialized

Immediately

1

Update Value immediately on property set access.

Triggered

2

Triggers the ValueUpdate explicitly

Remarks

Mode

Description

Immediately

Writes the values of this DynamicValue instantly when setting its value or the value of its child members/elements.

Triggered

Caches internally the value of this DynamicValue until the DynamicValue.Write method is called. This reduces ADS rountrips, if one or more member/element values should be changed. Furthermore the write on the destination system happens consistently in one ADS Write operation, which could be important for dependent properties/members/elements.

Reference

TwinCAT Namespace