ConnectionState Enumeration
|
Description | |
|---|---|
|
The target computer actively refused the socket connection. | |
|
The target port is disabled. | |
|
The target port is not connected. | |
|
The target system didn't answer within the configured timeout timespan. | |
|
The target machine was not found. | |
|
The ADS target port couldn't be found on the target address. | |
|
The ADS target port on the target address is not open. |
Connection state enumeration
Namespace: TwinCAT
Assembly: TwinCAT.Ads.Abstractions (in
TwinCAT.Ads.Abstractions.dll) Version:
7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public enum ConnectionStateMembers
|
Member name |
Value |
Description |
|---|---|---|
|
None |
0 |
Unknown / Uninitialized |
|
Disconnected |
1 |
Disconnected |
|
Connected |
2 |
Connected |
|
Lost |
3 |
Connection lost The connection is (temporarily) lost and can be reestablished / resurrected after a (resurrection) timeout. During ADS communication, specific AdsErrorCode responses lead to so called 'Tripping Errors' that triggers the change from Connected to Lost. This is a behavior of the internal ConnectionStateInterceptor that observes the condition of the actual connection and can be configured via the session settings. So called tripping errors are the following:see "Extracted nested table 0" All theses described ADS error lead to lost connection state. Depending on the configured communication interceptor / or Session settings the ConnectionState returns to Connected under the following conditions:
A setting of TwinCAT.Ads.SessionSettings.FastWriteThrough is switching off this behaviour. |