ResultSymbolsT Class
Class representing the asynchronous result of reading a symbol enumeration of type IEnumerableT via ADS. Implements the ResultValueTValue
Inheritance Hierarchy
SystemObject
TwinCAT.AdsResultAds
TwinCAT.AdsResultValueT
TwinCAT.TypeSystemResultSymbolsT
TwinCAT.TypeSystemResultDynamicSymbols
TwinCAT.TypeSystemResultSymbols
Namespace: TwinCAT.TypeSystem
Assembly: TwinCAT.Ads.Abstractions (in
TwinCAT.Ads.Abstractions.dll) Version:
7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public class ResultSymbols<T> : ResultValue<T>
where T : class, Object, IEnumerable<ISymbol>Type Parameters
|
T |
The type parameter is an IEnumerableT. |
The ResultSymbolsT type exposes the following members.
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets the ADS Error code bound to this Result object. | |
|
|
Gets a value indicating whether the ResultAds state is
failed. | |
|
|
Gets the ADS requests invoke identifier (or 0 if not
supported) | |
|
|
Gets a value indicating whether the ResultAds state is
succeeded. | |
|
|
Get the Symbols enumerable (T) as result of an asynchronous operation. | |
|
|
Gets the time stamp of the result. | |
|
|
The value object. |
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Determines whether the specified object is equal to the current
object. | |
|
|
Allows an object to try to free resources and perform other
cleanup operations before it is reclaimed by garbage
collection. | |
|
|
Serves as the default hash function. | |
|
|
Gets the Type of the current
instance. | |
|
|
Creates a shallow copy of the current Object. | |
|
|
Sets the error state of this ResultAds | |
|
|
Returns a string that represents the current object. |
Remarks
This result class is used to return generic Symbol instances. in an enumerable class. The value/result of the completed operation can be returned by the Symbols property.
Reference
TwinCAT.TypeSystem Namespace ResultValueTValue
Beckhoff Automation GmbH & Co. KG 2001-2026