ReadOnlyEnumValueCollectionT Class
Read only version of the EnumValueCollectionT
Inheritance Hierarchy
SystemObject
System.Collections.ObjectModelReadOnlyCollectionEnumValueT
TwinCAT.TypeSystemReadOnlyEnumValueCollectionT
Namespace: TwinCAT.TypeSystem
Assembly: TwinCAT.Ads (in TwinCAT.Ads.dll)
Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public class ReadOnlyEnumValueCollection<T> : ReadOnlyCollection<EnumValue<T>>,
IEnumValueCollection<EnumValue<T>, T>, ICollection<EnumValue<T>>, IEnumerable<EnumValue<T>>,
IEnumerable
where T : struct, new(), IConvertibleType Parameters
|
T |
The ReadOnlyEnumValueCollectionT type exposes the following members.
Constructors
|
|
Name |
Description |
|---|---|---|
|
|
Initializes a new instance of the ReadOnlyEnumValueCollectionT class. |
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets the number of elements contained in the ReadOnlyCollectionT
instance. | |
|
|
Gets the element at the specified index. | |
|
|
Gets the enumeration value T from its string representation. | |
|
|
Returns the IListT that
the ReadOnlyCollectionT
wraps. |
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Determines whether an element is in the ReadOnlyCollectionT. | |
|
|
Determines whether [contains] [the specified name]. | |
|
|
Copies the entire ReadOnlyCollectionT to a
compatible one-dimensional Array, starting at the
specified index of the target array. | |
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
Returns an enumerator that iterates through the ReadOnlyCollectionT. | |
|
|
Serves as the default hash function. | |
|
|
Gets the Value Names. | |
|
|
Gets the Type of the current
instance. | |
|
|
Gets the values. | |
|
|
Searches for the specified object and returns the zero-based
index of the first occurrence within the entire ReadOnlyCollectionT. | |
|
|
Creates a shallow copy of the current Object. | |
|
|
Parses the specified name. | |
|
|
Returns a string that represents the current object. | |
|
|
Tries to parse the string value of the Enum. | |
|
|
Tries to parse the string value of the Enum. |