ConnectionStateExtensionSetAdsStateAsync Method
Sends an AdsState/AdsStateCommand Request to an AdsServer and waits until the StateChange is done or fails (asynchronously)
Namespace: TwinCAT.Ads.Extensions
Assembly: TwinCAT.Ads (in TwinCAT.Ads.dll)
Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public static Task<ResultWriteControl> SetAdsStateAsync(
this IAdsConnection connection,
AdsStateCommand requested,
TimeSpan pollingRate,
TimeSpan waitTimeout,
bool noReinit,
bool noWait,
CancellationToken cancel
)Parameters
|
connection IAdsConnection |
The connection. |
|
requested AdsStateCommand |
The requested state / command. |
|
pollingRate TimeSpan |
The polling rate. |
|
waitTimeout TimeSpan |
The wait timeout. |
|
noReinit Boolean |
Checks first for the actual state and decides to return immediately if the device is already in the expected target state. This is a SystemService specific. |
|
noWait Boolean |
if set to true this method doesn't wait for the requested state change but returns immediatly. |
|
cancel CancellationToken |
The cancellation token that can be used by other objects or threads to receive notice of cancellation. |
Usage Note
In Visual Basic and C#, you can call this method as an instance method on any object of type IAdsConnection. When you use instance method syntax to call this method, omit the first parameter. For more information, see Extension Methods (Visual Basic) or Extension Methods (C# Programming Guide).
Exceptions
|
Exception |
Condition |
|---|---|
|
Polling rate higher than connection timeout! | |
|
Cannot set '{address}' to '{requested}'. This would leave the target system unavailable for ADS! |
Remarks
The method waits until the state change (via polling) is done. The end state doesn't need to be the requested state.
Reference
ConnectionStateExtension Class TwinCAT.Ads.Extensions Namespace
Beckhoff Automation GmbH & Co. KG 2001-2026