IAdsReadWriteTimeoutAccessReadAny Method
Reads data synchronously from an ADS device and writes it to an object.
Namespace: TwinCAT.Ads
Assembly: TwinCAT.Ads.Abstractions (in
TwinCAT.Ads.Abstractions.dll) Version:
7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
Object ReadAny(
uint indexGroup,
uint indexOffset,
Type type,
int[] args,
int timeout
)Parameters
|
indexGroup UInt32 |
Index group of the ADS variable. |
|
indexOffset UInt32 |
Index offset of the ADS variable. |
|
type Type |
Type of the object to be read. |
|
args Int32 |
Additional arguments. |
|
timeout Int32 |
The timeout. |
Return Value
Object
The Value of the data marshalled to the specified type.
Remarks
If the Type of the object to be read is a string type, the first element of the parameter args specifies the number of characters of the string. If the Type of the object to be read is an array type, the number of elements for each dimension has to be specified in the parameter args. The type is limited to Primitive types ('AnyType').
Reference
IAdsReadWriteTimeoutAccess Interface TwinCAT.Ads Namespace
Beckhoff Automation GmbH & Co. KG 2001-2026