IAdsAnyAccessReadAny(UInt32, Type, Int32) Method
Reads data synchronously from an ADS device and writes it to an object.
Namespace: TwinCAT.Ads
Assembly: TwinCAT.Ads.Abstractions (in
TwinCAT.Ads.Abstractions.dll) Version:
7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
Object ReadAny(
uint variableHandle,
Type type,
int[]? args
)Parameters
|
variableHandle UInt32 |
Handle of the ADS variable. |
|
type Type |
Type of the object to be read. |
|
args Int32 |
Additional arguments. |
Return Value
Object
The read value.
Remarks
As object types only primitive types are supported. If the Type of the object to be read is a string type, the first element of the parameter args specifies the number of characters of the string. If the Type of the object to be read is an array type, the number of elements for each dimension has to be specified in the parameter args.
|
Type of value Parameter |
Necessary Arguments (args) |
|---|---|
|
string |
args[0]: Number of characters in the string typed as FixedLengthZeroTerminated. |
|
string[] | |
|
Array |
Reference
IAdsAnyAccess Interface ReadAny Overload TwinCAT.Ads Namespace
Beckhoff Automation GmbH & Co. KG 2001-2026