AdsConnectionAdsNotification Event
Occurs when the ADS device sends a notification to the client.
Namespace: TwinCAT.Ads
Assembly: TwinCAT.Ads (in TwinCAT.Ads.dll)
Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public event EventHandler<AdsNotificationEventArgs> AdsNotificationExceptions
|
Exception |
Condition |
|---|---|
Remarks
The Event Argument contains the raw data value of the notification, not marshalled to .NET types.
Trigger on changed values by ADS Notifications
private async Task RegisterNotificationsAsync()
{
CancellationToken cancel = CancellationToken.None;
using (AdsClient client = new AdsClient())
{
// Add the Notification event handler
client.AdsNotification += Client_AdsNotification2;
// Connect to target
client.Connect(AmsNetId.Local, 851);
uint notificationHandle = 0;
// Notification to a DINT Type (UINT32)
// Check for change every 200 ms
//byte[] notificationBuffer = new byte[sizeof(UInt32)];
int size = sizeof(UInt32);
ResultHandle result = await client.AddDeviceNotificationAsync("MAIN.nCounter", size, new NotificationSettings(AdsTransMode.OnChange, 200, 0), null, cancel);
if (result.Succeeded)
{
notificationHandle = result.Handle;
await Task.Delay(5000); // Wait asynchronously without blocking the UI Thread.
// Unregister the Event / Handle
ResultAds result2 = await client.DeleteDeviceNotificationAsync(notificationHandle, cancel);
}
client.AdsNotification -= Client_AdsNotification2;
}
}
private void Client_AdsNotification2(object sender, AdsNotificationEventArgs e)
{
// Or here we know about UDINT type --> can be marshalled as UINT32
uint nCounter = BinaryPrimitives.ReadUInt32LittleEndian(e.Data.Span);
// If Synchronization is needed (e.g. in Windows.Forms or WPF applications)
// we could synchronize via SynchronizationContext into the UI Thread
/*SynchronizationContext syncContext = SynchronizationContext.Current;
_context.Post(status => someLabel.Text = nCounter.ToString(), null); // Non-blocking post */
}