AdsConnectionWriteAny(UInt32, UInt32, Object, Int32) Method

Writes an object synchronously to an ADS device.


Namespace: TwinCAT.Ads
Assembly: TwinCAT.Ads (in TwinCAT.Ads.dll) Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470

Syntax

C#

public void WriteAny(
    uint indexGroup,
    uint indexOffset,
    Object value,
    int[]? args
)

Parameters

indexGroup  UInt32

Contains the index group number of the requested ADS service.

indexOffset  UInt32

Contains the index offset number of the requested ADS service.

value  Object

Object to write to the ADS device.

args  Int32

Additional arguments.

Implements

IAdsAnyAccessWriteAny(UInt32, UInt32, Object, Int32)

Exceptions

Exception

Condition

ObjectDisposedException

ClientNotConnectedException

Remarks

If the Type of the object to be written is a string type, the first element of parameter args specifies the number of characters of the string.

Reference

AdsConnection Class WriteAny Overload TwinCAT.Ads Namespace

Beckhoff Automation GmbH & Co. KG 2001-2026