AdsConnectionTryInvokeRpcMethod(String, String, Object, AnyTypeSpecifier, AnyTypeSpecifier, Object, Object) Method
Invokes the rpc method.
Namespace: TwinCAT.Ads
Assembly: TwinCAT.Ads (in TwinCAT.Ads.dll)
Version: 7.0.0+e56d35ccc4675faac24789a4aab60071fc61d470
Syntax
C#
public AdsErrorCode TryInvokeRpcMethod(
string symbolPath,
string methodName,
Object[]? inParameters,
AnyTypeSpecifier[]? outSpecifiers,
AnyTypeSpecifier? retSpecifier,
out Object[]? outParameters,
out Object?? retValue
)Parameters
|
symbolPath String |
The symbol. |
|
methodName String |
Name of the method. |
|
inParameters Object |
The parameters. |
|
outSpecifiers AnyTypeSpecifier |
The out specifiers (specifying the out types) or NULL. |
|
retSpecifier AnyTypeSpecifier |
The ret specifier (specifying the return value) or NULL. |
|
outParameters Object |
The out parameters. |
|
retValue Object |
The return value of the RPC method./> |
Implements
Remarks
The RpcMethod optionally support In-Parameters, Out-Parameters and Return values. Therefore the parameters inParameters, outParameters, outSpecifiers, retSpecifier are allowed to be empty or NULL. In case of using primitive datatypes, the type specifier parameters (outSpecifiers and retSpecifier) are not necessary and should not be set.
Example
The following sample shows how to call (Remote Procedures / Methods) within the PLC.
Dynamic Tree Mode
class RpcCallVirtualProgram
{
/// <summary>
/// Defines the entry point of the application.
/// </summary>
/// <param name="args">The arguments.</param>
static void Main(string[] args)
{
// Get the AdsAddress from command-line arguments
AmsAddress address = ArgParser.Parse(args);
using (AdsClient client = new AdsClient())
{
//client.Synchronize = false;
// Connect to the target device
client.Connect(address);
SymbolLoaderSettings settings = new SymbolLoaderSettings(SymbolsLoadMode.VirtualTree);
ISymbolLoader loader = SymbolLoaderFactory.Create(client, settings);
// Get the Symbols (Dynamic Symbols)
IStructInstance main = (IStructInstance)loader.Symbols["MAIN"]; // Gets the MAIN Instance of the PLC Program
// Call a Method that has the following signature (within MAIN Program)
/* {attribute 'TcRpcEnable'}
METHOD PUBLIC M_Add : INT
VAR_INPUT
i1 : INT := 0;
i2 : INT := 0;
END_VAR
*/
short result = (short)main.InvokeRpcMethod("M_Add", new object[] {(short) 3, (short) 4});
// Call a Method that has no parameter and returns VOID
main.InvokeRpcMethod("M_Method1", new object[] {});
//Browsing RpcMethods
foreach(IRpcMethod method in main.RpcMethods)
{
string methodName = method.Name;
foreach(IRpcMethodParameter parameter in method.Parameters)
{
string parameterName = parameter.Name;
string parameterType = parameter.TypeName;
}
}
}
}
}Reference
AdsConnection Class TryInvokeRpcMethod Overload TwinCAT.Ads Namespace
Beckhoff Automation GmbH & Co. KG 2001-2026