RouterPort Class
Class represents a Router Port
Inheritance Hierarchy
System.Object
TwinCAT.Router.RouterPortInfo
TwinCAT.Router.RouterPort
Namespace: TwinCAT.Router
Assembly: TwinCAT.Ads.Abstractions (in
TwinCAT.Ads.Abstractions.dll) Version: 6.0.328+39e3229
Syntax
C#
public class RouterPort : RouterPortInfo
The RouterPort type exposes the following members.
Constructors
|
Name |
Description |
---|---|---|
|
Constructs the RouterPort object | |
|
Constructs the RouterPort object |
Properties
|
Name |
Description |
---|---|---|
|
Gets additional attributes of the Port | |
|
Gets, whether the Port contains Symbol informations | |
|
Gets a value indicating whether this instance is ads secure port. | |
|
Gets, whether the port is an Client port | |
|
Gets, whether the Port is fixed | |
|
Gets, whether the port is an Server port | |
|
Gets, whether the Port is Synchronized | |
|
Gets the Name of the Port (Inherited from RouterPortInfo.) | |
|
Gets the PortNumber (Inherited from RouterPortInfo.) | |
|
Gets the type of the Port | |
|
Gets the current Queue size |
Methods
|
Name |
Description |
---|---|---|
|
Equals (Inherited from RouterPortInfo.) | |
|
Finalize |
Allows an object to try to free resources and perform other cleanup operations before it is reclaimed by garbage collection. (Inherited from Object.) |
|
Gets the HashCode of the Address (Inherited from RouterPortInfo.) | |
|
GetType |
Gets the Type of the current instance. (Inherited from Object.) |
|
MemberwiseClone |
Creates a shallow copy of the current Object. (Inherited from Object.) |
|
Returns a String that represents this instance. (Overrides RouterPortInfo.ToString..) |
Fields
|
Name |
Description |
---|---|---|
|
Fixed port | |
|
Port Number (Inherited from RouterPortInfo.) | |
|
Port Attributes. | |
|
Port name (Inherited from RouterPortInfo.) | |
|
Port Queue size. | |
|
Port Type |