AdsServer.OnWriteAsync Method

Called when an ADS Write indication is received.

Namespace:  TwinCAT.Ads.Server
Assembly:  TwinCAT.Ads.Server (in TwinCAT.Ads.Server.dll) Version: 6.0.328+39e3229

Syntax

C#

protected virtual Task<ResultWrite> OnWriteAsync(
    AmsAddress target,
    uint invokeId,
    uint indexGroup,
    uint indexOffset,
    ReadOnlyMemory<byte> writeData,
    CancellationToken cancel
)

Parameters

target

Type: TwinCAT.Ads.AmsAddress
The sender address of the request.

invokeId

Type: System.UInt32
The invoke identifier of the request.

indexGroup

Type: System.UInt32
The index group of the requested ADS service

indexOffset

Type: System.UInt32
The index offset of the requested ADS service

writeData

Type: System.ReadOnlyMemory.Byte.
The data to be written

cancel

Type: System.Threading.CancellationToken
The cancellation token.

Return Value

Type: Task.ResultWrite.
A task that represents the asynchronous WriteIndicationAsync(AmsAddress, UInt32, UInt32, UInt32, ReadOnlyMemory.Byte., CancellationToken) operation. The Task.TResult. parameter contains the AdsErrorCode as Result.

Remarks

Overwrite this method in derived classes to react on ADS Write indications. The default implementation replies with an ADS ServiceNotSupported error code (0x701).

Reference

AdsServer Class

TwinCAT.Ads.Server Namespace