AdsServer.OnDeleteDeviceNotificationAsync Method

Called when an ADS Delete Device Notification indication is received.

Namespace:  TwinCAT.Ads.Server
Assembly:  TwinCAT.Ads.Server (in TwinCAT.Ads.Server.dll) Version: 6.0.328+39e3229

Syntax

C#

protected virtual Task<ResultAds> OnDeleteDeviceNotificationAsync(
    AmsAddress sender,
    uint invokeId,
    uint hNotification,
    CancellationToken cancel
)

Parameters

sender

Type: TwinCAT.Ads.AmsAddress
The sender address of the request.

invokeId

Type: System.UInt32
The invoke identifier of the request.

hNotification

Type: System.UInt32
The notification handle to be deleted

cancel

Type: System.Threading.CancellationToken
The cancellation token.

Return Value

Type: Task.ResultAds.
A task that represents the asynchronous DeleteDeviceNotificationIndicationAsync(AmsAddress, UInt32, UInt32, CancellationToken) operation. The Task.TResult. parameter contains the AdsErrorCode as Result.

Remarks

Overwrite this method in derived classes to react on ADS Delete Device Notification indications. The default implementation replies with an ADS ServiceNotSupported error code (0x701).

Reference

AdsServer Class

TwinCAT.Ads.Server Namespace