F800:01 Monitor port
|
Description |
Value |
|---|---|
|
Index |
0xF800 (Device) |
|
Subindex |
0x01 |
|
Datatype |
ENUM (UINT16) |
|
Min. Value |
|
|
Default |
None (0) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw / PreOp |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
8 (0x08) |
Port 4 |
|
4 (0x04) |
Port 3 |
|
2 (0x02) |
Port 2 |
|
1 (0x01) |
Port 1 |
|
0 (0x00) |
None |