9020:02 Transmit Size 65-127 Frame Count

Description

Value

Index

0x9020 (Device)

Subindex

0x02

Datatype

uint32_t

Min. Value

 

Default

0

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All