9010:15 Receive Size 128-255 Frame Count

Description

Value

Index

0x9010 (Device)

Subindex

0x15

Datatype

uint32_t

Min. Value

 

Default

0

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All