9010:06 Transmit Size Greater 1024 Frame Count

Description

Value

Index

0x9010 (Device)

Subindex

0x06

Datatype

uint32_t

Min. Value

 

Default

0

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All