9010:x MX_ETH Info data Ch.2
|
Description |
Value |
|---|---|
|
Index |
0x9010 (Device) |
|
Subindex |
0x00 |
|
Datatype |
uint8_t |
|
Min. Value |
|
|
Default |
40 (0x28) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |
Further Information
- 9010:01 Transmit Size 64 Frame Count
- 9010:02 Transmit Size 65-127 Frame Count
- 9010:03 Transmit Size 128-255 Frame Count
- 9010:04 Transmit Size 256-511 Frame Count
- 9010:05 Transmit Size 512-1023 Frame Count
- 9010:06 Transmit Size Greater 1024 Frame Count
- 9010:07 Transmit Unicast Frame Count
- 9010:08 Transmit Multicast Frame Count
- 9010:09 Transmit Single Collision Count
- 9010:0A Transmit Multiple Collision Count
- 9010:0B Transmit Late Collision Count
- 9010:0C Transmit Excessive Collision
- 9010:0D Transmit Total or Broadcast Frame Count
- 9010:0E Transmit Pause Frame Count
- 9010:0F Transmit Good Byte Count (Low)
- 9010:10 Transmit Good Byte Count (High)
- 9010:11 Transmit Dropped Frame Count
- 9010:12 Egress Queue Discard (Active Congestion Management) Frame Count
- 9010:13 Receive Size 64 Frame Count
- 9010:14 Receive Size 65-127 Frame Count
- 9010:15 Receive Size 128-255 Frame Count
- 9010:16 Receive Size 256-511 Frame Count
- 9010:17 Receive Size 512-1023 Frame Count
- 9010:18 Receive Size Greater 1023 Frame Count
- 9010:19 Receive Discard (Tail-Drop) Frame Count
- 9010:1A Receive Drop (Filter) Frame Count
- 9010:1B Receive Alignment Errors Count
- 9010:1C Receive Oversize Good Count
- 9010:1D Receive Oversize Bad Count
- 9010:1E Receive Undersize Good Count
- 9010:1F Receive Undersize Bad Count
- 9010:20 Receive Total or Broadcast Frame Count
- 9010:21 Receive Pause Good Count
- 9010:22 Receive CRC Errors Count
- 9010:23 Receive Multicast Frame Count
- 9010:24 Receive Unicast Frame Count
- 9010:25 Receive Good Byte Count (Low)
- 9010:26 Receive Good Byte Count (High)
- 9010:27 Receive Bad Byte Count (Low)
- 9010:28 Receive Bad Byte Count (High)