8000:02 Watchdog state
|
Description |
Value |
|---|---|
|
Index |
0x8000 (Device) |
|
Subindex |
0x02 |
|
Datatype |
ENUM (UINT16) |
|
Min. Value |
|
|
Default |
Last state (2) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Rw / PreOp |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
2 (0x02) |
Last state |
|
1 (0x01) |
Disabled |
|
0 (0x00) |
Enabled |