6030:11 Port info

Description

Value

Index

0x6030 (Device)

Subindex

0x11

Datatype

ENUM (UINT16)

Min. Value

 

Default

 

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

Transmit

Revision

All

Enum Value

Description

6 (0x06)

other

5 (0x05)

1 GBit Full duplex

4 (0x04)

100 MBit Full duplex

3 (0x03)

100 MBit Half duplex

2 (0x02)

10 MBit Full duplex

1 (0x01)

10 MBit Half duplex

0 (0x00)

No Link