6000:11 Port info
|
Description |
Value |
|---|---|
|
Index |
0x6000 (Device) |
|
Subindex |
0x11 |
|
Datatype |
ENUM (UINT16) |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit |
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
6 (0x06) |
other |
|
5 (0x05) |
1 GBit Full duplex |
|
4 (0x04) |
100 MBit Full duplex |
|
3 (0x03) |
100 MBit Half duplex |
|
2 (0x02) |
10 MBit Full duplex |
|
1 (0x01) |
10 MBit Half duplex |
|
0 (0x00) |
No Link |